??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411274 - A-INLE-M63-N-S
Bill of material
PHOENIX CONTACT 1411274
Product number of the Manufacturer
1411274
Short Description
EMV nut
Long Description
EMV nut, for threads M63 x 1.5, color: silver
Manufacturer Type Description
A-INLE-M63-N-S
Preview
International product number
4046356924054
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
color
silver
Without halogens
Yes
material
Nickel-plated brass
Surface
nickel-plated
thread pitch
1.500 mm
Material
Brass, nickel-plated
Type of surface
Brass
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M63
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356924054
Manufacturer product designation
EMV nut
Manufacturer product description
EMV nut, for threads M63 x 1.5, color: silver
Product type
A-INLE-M63-N-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models