??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411239 - A-INL-NPT1-P-BK
Bill of material
PHOENIX CONTACT 1411239
Product number of the Manufacturer
1411239
Short Description
Counter nut
Long Description
Counter nut, material: PA, for threads 1 inch NPT, color: jet black RAL 9005
Manufacturer Type Description
A-INL-NPT1-P-BK
Preview
International product number
4046356923705
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
jet black RAL 9005
Without halogens
Yes
material
Polyamide (PA)
Surface
PA
Material
Plastic
Type of surface
PA
thread form type
NPT
nominal thread size NPT/gas pipe thread (imperial)
1 inch
nominal thread size PG (metric)
not relevant
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356923705
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA, for threads 1 inch NPT, color: jet black RAL 9005
Product type
A-INL-NPT1-P-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models