??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411220 - A-INL-M63-P-BK
Bill of material
PHOENIX CONTACT 1411220
Product number of the Manufacturer
1411220
Short Description
Counter nut
Long Description
Counter nut, material: PA, for threads M63 x 1.5, color: black
Manufacturer Type Description
A-INL-M63-P-BK
Preview
International product number
4046356923521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Black
Without halogens
Yes
material
Polyamide (PA)
Surface
PA
thread pitch
1.500 mm
Material
Plastic
Type of surface
PA
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M63
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356923521
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA, for threads M63 x 1.5, color: black
Product type
A-INL-M63-P-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models