??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411219 - A-INL-M50-P-BK
Bill of material
PHOENIX CONTACT 1411219
Product number of the Manufacturer
1411219
Short Description
Counter nut
Long Description
Counter nut, material: PA, for threads M50 x 1.5, color: black
Manufacturer Type Description
A-INL-M50-P-BK
Preview
International product number
4046356923514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
Without halogens
Yes
material
Polyamide (PA)
Surface
PA
thread pitch
1.500 mm
Material
Plastic
Type of surface
PA
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M50
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356923514
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA, for threads M50 x 1.5, color: black
Product type
A-INL-M50-P-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
预览
3D
2D
下载CAD模型