??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411207 - A-INL-M20-P-GY
Bill of material
PHOENIX CONTACT 1411207
Product number of the Manufacturer
1411207
Short Description
Counter nut
Long Description
Counter nut, material: PA, for threads M20 x 1.5, color: silver-gray RAL 7001
Manufacturer Type Description
A-INL-M20-P-GY
Preview
International product number
4046356923392
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver-gray RAL 7001
Without halogens
Yes
material
Polyamide (PA)
Surface
PA
thread pitch
1.500 mm
Material
Plastic
Type of surface
PA
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M20
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356923392
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA, for threads M20 x 1.5, color: silver-gray RAL 7001
Product type
A-INL-M20-P-GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드