??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411204 - G-INSEC-PG48-L68N-NNES-S
Bill of material
PHOENIX CONTACT 1411204
Product number of the Manufacturer
1411204
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 34 mm ... 44 mm, shielding: yes, connecting thread: Pg48, color: silver, with O-ring
Manufacturer Type Description
G-INSEC-PG48-L68N-NNES-S
Preview
color
Brass
net weight
0.379 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg48
Thread length
14 mm
glass-fiber reinforced
No
max. sealing range
44 mm
min. sealing range
34 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
64 mm
wrench width 2
64 mm
GTIN
4046356923361
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, external cable diameter 34 mm ... 44 mm, shielding: yes, connecting thread: Pg48, color: silver, with O-ring
Product type
G-INSEC-PG48-L68N-NNES-S
GLN of manufacturer
4063151
International product number
4046356923361
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models