??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411196 - G-INSEC-PG9-S68N-NNES-S
Bill of material
PHOENIX CONTACT 1411196
Product number of the Manufacturer
1411196
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm, shielding: yes, connecting thread: Pg9, color: silver, with O-ring
Manufacturer Type Description
G-INSEC-PG9-S68N-NNES-S
Preview
International product number
4046356923279
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.01884 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg9
Thread length
6 mm
glass-fiber reinforced
No
max. sealing range
8 mm
min. sealing range
4 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
17 mm
wrench width 2
17 mm
GTIN
4046356923279
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm, shielding: yes, connecting thread: Pg9, color: silver, with O-ring
Product type
G-INSEC-PG9-S68N-NNES-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model