??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411191 - G-INSEC-M32-M68N-NCRS-S
Bill of material
PHOENIX CONTACT 1411191
Product number of the Manufacturer
1411191
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 14 mm ... 21 mm, shielding: yes, connecting thread: M32 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INSEC-M32-M68N-NCRS-S
Preview
International product number
4046356923224
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.10108 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M32
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
14 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
34 mm
wrench width 2
34 mm
GTIN
4046356923224
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 14 mm ... 21 mm, shielding: yes, connecting thread: M32 x 1.5, color: silver, with O-ring
Product type
G-INSEC-M32-M68N-NCRS-S
URI of the product
http://www.phoenixcontact.com/product/1411191
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型