??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411184 - G-INS-NPT3/4-M68L-NNES-S
Bill of material
PHOENIX CONTACT 1411184
Product number of the Manufacturer
1411184
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: 3/4 inch NPT, color: silver, with O-ring
Manufacturer Type Description
G-INS-NPT3/4-M68L-NNES-S
Preview
International product number
4046356923163
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Brass
net weight
0.07198 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
3/4 inch NPT
Thread length
13 mm
glass-fiber reinforced
No
max. sealing range
18 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
NPT
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
30 mm
wrench width 2
30 mm
GTIN
4046356923163
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: 3/4 inch NPT, color: silver, with O-ring
Product type
G-INS-NPT3/4-M68L-NNES-S
URI of the product
http://www.phoenixcontact.com/product/1411184
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir