??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411178 - G-INS-PG36-L68N-NNES-S
Bill of material
PHOENIX CONTACT 1411178
Product number of the Manufacturer
1411178
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: silver, with O-ring
Manufacturer Type Description
G-INS-PG36-L68N-NNES-S
Preview
color
Brass
net weight
0.255 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg36
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
32 mm
min. sealing range
22 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
50 mm
wrench width 2
50 mm
GTIN
4046356923118
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: silver, with O-ring
Product type
G-INS-PG36-L68N-NNES-S
GLN of manufacturer
4063151
International product number
4046356923118
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели