??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411168 - G-INS-M50-L68N-NNES-S
Bill of material
PHOENIX CONTACT 1411168
Product number of the Manufacturer
1411168
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 27 mm ... 38 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INS-M50-L68N-NNES-S
Preview
International product number
4046356923026
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.2905 kg
Degree of protection (IP), mounted
IP69
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M50
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
38 mm
min. sealing range
27 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
58 mm
wrench width 2
58 mm
GTIN
4046356923026
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 27 mm ... 38 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, with O-ring
Product type
G-INS-M50-L68N-NNES-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models