??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411167 - G-INS-M40-M68N-NNES-S
Bill of material
PHOENIX CONTACT 1411167
Product number of the Manufacturer
1411167
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 19 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INS-M40-M68N-NNES-S
Preview
International product number
4046356923019
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.145 kg
Degree of protection (IP), mounted
IP69
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M40
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
28 mm
min. sealing range
19 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
43 mm
wrench width 2
43 mm
GTIN
4046356923019
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 19 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: silver, with O-ring
Product type
G-INS-M40-M68N-NNES-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)