??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411162 - G-INS-M16-S68N-NNES-S
Bill of material
PHOENIX CONTACT 1411162
Product number of the Manufacturer
1411162
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INS-M16-S68N-NNES-S
Preview
color
Brass
net weight
0.026 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M16
Thread length
7 mm
glass-fiber reinforced
No
max. sealing range
10 mm
min. sealing range
5 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
20 mm
wrench width 2
20 mm
GTIN
4046356922975
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver, with O-ring
Product type
G-INS-M16-S68N-NNES-S
GLN of manufacturer
4063151
International product number
4046356922975
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드