??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411160 - G-INS-M12-S68N-NNES-S
Bill of material
PHOENIX CONTACT 1411160
Product number of the Manufacturer
1411160
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INS-M12-S68N-NNES-S
Preview
International product number
4046356922968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.01291 kg
Degree of protection (IP), mounted
IP69
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M12
Thread length
6 mm
glass-fiber reinforced
No
max. sealing range
6.500 mm
min. sealing range
3 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
14 mm
wrench width 2
14 mm
GTIN
4046356922968
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with O-ring
Product type
G-INS-M12-S68N-NNES-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir