??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411159 - G-INS-N1-M68L-PNES-BK
Bill of material
PHOENIX CONTACT 1411159
Product number of the Manufacturer
1411159
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: 1"-NPT, color: jet black RAL 9005
Manufacturer Type Description
G-INS-N1-M68L-PNES-BK
Preview
color
Black
net weight
0.041 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
1"-NPT
Thread length
18 mm
glass-fiber reinforced
No
max. sealing range
25 mm
min. sealing range
18 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
NPT
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
42 mm
wrench width 2
42 mm
GTIN
4046356922951
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: 1"-NPT, color: jet black RAL 9005
Product type
G-INS-N1-M68L-PNES-BK
GLN of manufacturer
4063151
International product number
4046356922951
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models