??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411156 - G-INS-N3/8-S68L-PNES-BK
Bill of material
PHOENIX CONTACT 1411156
Product number of the Manufacturer
1411156
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: 3/8" NPT, color: jet black RAL 9005
Manufacturer Type Description
G-INS-N3/8-S68L-PNES-BK
Preview
color
Black
net weight
0.010 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
3/8" NPT
Thread length
15 mm
glass-fiber reinforced
No
max. sealing range
10 mm
min. sealing range
5 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
NPT
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
22 mm
wrench width 2
22 mm
GTIN
4046356922920
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: 3/8" NPT, color: jet black RAL 9005
Product type
G-INS-N3/8-S68L-PNES-BK
GLN of manufacturer
4063151
International product number
4046356922920
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型