??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411147 - G-INS-PG36-L68N-PNES-GY
Bill of material
PHOENIX CONTACT 1411147
Product number of the Manufacturer
1411147
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: silver-grey RAL 7001
Manufacturer Type Description
G-INS-PG36-L68N-PNES-GY
Preview
International product number
4046356922845
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver gray
net weight
0.06691 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg36
Thread length
13 mm
glass-fiber reinforced
No
max. sealing range
32 mm
min. sealing range
22 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
53 mm
wrench width 2
53 mm
GTIN
4046356922845
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: silver-grey RAL 7001
Product type
G-INS-PG36-L68N-PNES-GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models