??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411142 - G-INS-PG11-S68N-PNES-GY
Bill of material
PHOENIX CONTACT 1411142
Product number of the Manufacturer
1411142
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: Pg11, color: silver-grey RAL 7001
Manufacturer Type Description
G-INS-PG11-S68N-PNES-GY
Preview
International product number
4046356922777
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver gray
net weight
0.00871 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg11
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
10 mm
min. sealing range
5 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
22 mm
wrench width 2
22 mm
GTIN
4046356922777
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: Pg11, color: silver-grey RAL 7001
Product type
G-INS-PG11-S68N-PNES-GY
URI of the product
http://www.phoenixcontact.com/product/1411142
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models