??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411140 - G-INS-PG7-S68N-PNES-GY
Bill of material
PHOENIX CONTACT 1411140
Product number of the Manufacturer
1411140
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: Pg7, color: silver-grey RAL 7001
Manufacturer Type Description
G-INS-PG7-S68N-PNES-GY
Preview
color
silver gray
net weight
0.004 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Pg7
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
6.500 mm
min. sealing range
3 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
15 mm
wrench width 2
15 mm
GTIN
4046356922722
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: Pg7, color: silver-gray RAL 7001
Product type
G-INS-PG7-S68N-PNES-GY
GLN of manufacturer
4063151
International product number
4046356922722
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
预览
3D
2D
下载CAD模型