??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411101 - G-EDSWU-M50-L66L-STES-S
Bill of material
PHOENIX CONTACT 1411101
Product number of the Manufacturer
1411101
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 40.4 mm ... 53.1 mm, shielding: yes, connecting thread: M50 x 1.5, color: silver
Manufacturer Type Description
G-EDSWU-M50-L66L-STES-S
Preview
color
Steel / stainless steel
net weight
1.490 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Stainless steel 316L
max. operating ambient temperature
130 °C
Size of connection thread
M50
Thread length
15 mm
max. sealing range
53.100 mm
min. sealing range
40.400 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
D
wrench width 1
70 mm
wrench width 2
70 mm
GTIN
4046356922159
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 40.4 mm ... 53.1 mm, shielding: yes, connecting thread: M50 x 1.5, color: silver
Product type
G-EDSWU-M50-L66L-STES-S
GLN of manufacturer
4063151
International product number
4046356922159
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
73269098
Country of origin
GB
Deeplink
Deeplink
Previews
3D
2D
Download CAD models