??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411092 - G-ESSWU-M25-M66L-NTES-S
Bill of material
PHOENIX CONTACT 1411092
Product number of the Manufacturer
1411092
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 18.2 mm ... 26.2 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver
Manufacturer Type Description
G-ESSWU-M25-M66L-NTES-S
Preview
International product number
4046356922050
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.3138 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Brass, nickel-plated
max. operating ambient temperature
130 °C
Size of connection thread
M25
Thread length
15 mm
max. sealing range
26.200 mm
min. sealing range
18.200 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
D
wrench width 1
37.500 mm
wrench width 2
37.500 mm
GTIN
4046356922050
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 18.2 mm ... 26.2 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver
Product type
G-ESSWU-M25-M66L-NTES-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
GB
Deeplink
Deeplink
Previews
3D
2D
Download CAD models