??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411087 - G-ESS-M63-L66L-STES-S
Bill of material
PHOENIX CONTACT 1411087
Product number of the Manufacturer
1411087
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 47.2 mm ... 56 mm, shielding: no, connecting thread: M63 x 1.5, color: silver
Manufacturer Type Description
G-ESS-M63-L66L-STES-S
Preview
color
Steel / stainless steel
net weight
0.366 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Stainless steel 316L
max. operating ambient temperature
130 °C
Size of connection thread
M63
Thread length
15 mm
max. sealing range
56 mm
min. sealing range
47.200 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
B
wrench width 1
70 mm
wrench width 2
75 mm
GTIN
4046356922005
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 47.2 mm ... 56 mm, shielding: no, connecting thread: M63 x 1.5, color: silver
Product type
G-ESS-M63-L66L-STES-S
GLN of manufacturer
4063151
International product number
4046356922005
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
73182900
Country of origin
GB
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD