??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411081 - G-ESS-M40-L66L-NTES-S
Bill of material
PHOENIX CONTACT 1411081
Product number of the Manufacturer
1411081
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 23.5 mm ... 32.2 mm, shielding: no, connecting thread: M40 x 1.5, color: silver
Manufacturer Type Description
G-ESS-M40-L66L-NTES-S
Preview
color
Brass
net weight
0.119 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Nickel-plated brass
max. operating ambient temperature
130 °C
Size of connection thread
M40
Thread length
15 mm
max. sealing range
32.200 mm
min. sealing range
23.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
B
wrench width 1
46 mm
wrench width 2
50 mm
GTIN
4046356921954
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, application: Ex, external cable diameter 23.5 mm ... 32.2 mm, shielding: no, connecting thread: M40 x 1.5, color: silver
Product type
G-ESS-M40-L66L-NTES-S
GLN of manufacturer
4063151
International product number
4046356921954
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
74198090
Country of origin
GB
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD