??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411078 - G-ESS-M25-M66L-STES-S
Bill of material
PHOENIX CONTACT 1411078
Product number of the Manufacturer
1411078
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 11.1 mm ... 20 mm, shielding: no, connecting thread: M25 x 1.5, color: silver
Manufacturer Type Description
G-ESS-M25-M66L-STES-S
Preview
color
Steel / stainless steel
net weight
0.121 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Stainless steel 316L
max. operating ambient temperature
130 °C
Size of connection thread
M25
Thread length
15 mm
max. sealing range
20 mm
min. sealing range
11.100 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
B
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4046356921923
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 11.1 mm ... 20 mm, shielding: no, connecting thread: M25 x 1.5, color: silver
Product type
G-ESS-M25-M66L-STES-S
GLN of manufacturer
4063151
International product number
4046356921923
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
73182900
Country of origin
GB
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)