??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411074 - CES-B24-10XSRC-BK
Bill of material
PHOENIX CONTACT 1411074
Product number of the Manufacturer
1411074
Short Description
Sealing frame
Long Description
Sealing frame with screw locking, size: B24, with 10 pre-mounted coned sleeves for a 2 mm ... 11 mm conductor diameter
Manufacturer Type Description
CES-B24-10XSRC-BK
Preview
International product number
4046356921886
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Hole, diameter
5.500 mm
Thickness
20 mm
material
Plastic
Condition of surface
not relevant
Publication date of the dimensional standard (year-month)
not relevant
Surface protection
not relevant
Bore holes distance, transverse direction
130 mm
Length of anchorage distance
32 mm
nominal pressure series
not relevant
nominal size
not relevant
Material in accordance with norm
not available
Number of holes
1
Profile code
not relevant
Nominal measurements of the form element
not relevant
Short symbols pursuant to standard
not relevant
standard letter to the standard number
not relevant
Surface protection in accordance with norm
not available
GTIN
4046356921886
Manufacturer product designation
Sealing frame
Manufacturer product description
Sealing frame with screw locking, size: B24, with 10 pre-mounted coned sleeves for a 2 mm ... 11 mm conductor diameter
Product type
CES-B24-10XSRC-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models