??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410729 - SAC-2P- 3,0-PUR/DTFS-1L
Bill of material
PHOENIX CONTACT 1410729
Product number of the Manufacturer
1410729
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 3 m
Manufacturer Type Description
SAC-2P- 3,0-PUR/DTFS-1L
Preview
International product number
4046356924283
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP67
rated voltage
24 V
rated current
8 A
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
2
Degree of protection (IP), mounted
IP67
Without halogens
Yes
Material of the contact coat
nickel-plated
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Areas of application for signal and data transmission
Mobile hydraulics
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
Not relevant
Design of the electrical connection (head 2)
DEUTSCH DT06-2S
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.750 mm^2
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356924283
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 3 m
Product type
SAC-2P- 3,0-PUR/DTFS-1L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
2D
Download CAD models