??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410632 - SAC-4PY-MT/2XFT VP
Bill of material
PHOENIX CONTACT 1410632
Product number of the Manufacturer
1410632
Short Description
Y distributor
Long Description
Y distributor, 4-position, Plug straight M12, coding: T, on Socket straight M12, coding: T and Socket straight M12, coding: T, For direct current up to 12 A/63 V
Manufacturer Type Description
SAC-4PY-MT/2XFT VP
Preview
International product number
4046356924726
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
63 V
rated current
12 A
Application standards
IEC 61076-2-111
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC
net weight
0.038 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
T-coded
screened
No
Material used for the thread ring
zinc die-cast
Areas of application for signal and data transmission
Power supply
Sensor/actuator adapter design
Y adapter
GTIN
4046356924726
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, 4-position, Plug straight M12, coding: T, on Socket straight M12, coding: T and Socket straight M12, coding: T, For direct current up to 12 A/63 V
Product type
SAC-4PY-MT/2XFT VP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model