??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410472 - SAC-5P-M12MS/ 5,0-92X SH OD
Bill of material
PHOENIX CONTACT 1410472
Product number of the Manufacturer
1410472
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on free cable end, cable length: 5 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/ 5,0-92X SH OD
Preview
International product number
4046356899383
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
diameter
6.900 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP69K
Without halogens
No
material
PP
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
FRNC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
105 °C
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
CANopen®
Thickness of insulation
1.150 mm
GTIN
4046356899383
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on free cable end, cable length: 5 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12MS/ 5,0-92X SH OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models