??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410444 - NBC-MSD/ 1,0-93K/MSD SCO
Bill of material
PHOENIX CONTACT 1410444
Product number of the Manufacturer
1410444
Short Description
Bus system cable
Long Description
Bus system cable
Manufacturer Type Description
NBC-MSD/ 1,0-93K/MSD SCO
International product number
4046356897389
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4046356897389
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable
Product type
NBC-MSD/ 1,0-93K/MSD SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok