??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410424 - CES-STPG-GY-2X3
Bill of material
PHOENIX CONTACT 1410424
Product number of the Manufacturer
1410424
Short Description
Cable sleeve
Long Description
Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 2.4 mm ... 2.7 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Manufacturer Type Description
CES-STPG-GY-2X3
Preview
International product number
4046356776233
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Grey
Without halogens
Yes
material
SEBS
Design
Cable entry
Type of design
one-part
nominal diameter
2.700 mm
max. sealing range
2.700 mm
min. sealing range
2.400 mm
nominal size (PG)
not available
GTIN
4046356776233
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 2.4 mm ... 2.7 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Product type
CES-STPG-GY-2X3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models