??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410393 - QPD W 4PE6,0 9-14 M25 1,0 BK
Bill of material
PHOENIX CONTACT 1410393
Product number of the Manufacturer
1410393
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 2.5 mm² ... 6 mm², 690 V, 40 A, black, with QUICKON nut, external cable diameter: 9 mm ... 14 mm, assembly thread: M25, Single wires (welded-on), 6 mm², wires cut flat at the end, cable length: 1 m
Manufacturer Type Description
QPD W 4PE6,0 9-14 M25 1,0 BK
Preview
International product number
4046356929318
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
rated voltage
690 V
rated current
40 A
Application standards
not available
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
length
93.800 mm
width
39.6 mm
height
39.6 mm
net weight
0.412 kg
Pole number
5
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
Yes
color coding/contact insert
Black
color of the separate adapter piece
Black
connection cross section (fine-strand)
6 mm^2
connection cross section (solid-core)
6 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
max. resistance to a continuous temperature
100 °C
GTIN
4046356929318
Manufacturer product designation
Panel feed-through
Manufacturer product description
QUICKON panel feed-through, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, with QUICKON nut, black, for cable diameter of 9 mm ... 14 mm, M25 connection thread with 5 welded-on 6.0 mm² cable wires, 1.0 m long, cut flat at the end.
Product type
QPD W 4PE6,0 9-14 M25 1,0 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models