??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410296 - SAC-4P-MRDC2/ 5,0-936 SCO
Bill of material
PHOENIX CONTACT 1410296
Product number of the Manufacturer
1410296
Short Description
Bus system cable
Long Description
Bus system cable, PROFINET, 4-position, PE-X halogen-free, black RAL 9005, Plug angled M12 SPEEDCON, coding: D, on free cable end, cable length: 5 m, 270° coding
Manufacturer Type Description
SAC-4P-MRDC2/ 5,0-936 SCO
International product number
4046356895095
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.250 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
D-coded
screened
Yes
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
PROFINET
Thickness of insulation
0.800 mm
GTIN
4046356895095
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFINET, 4-pos., RADOX® GKW S, RAL 9005 (black), angled M12-SPEEDCON plug (D-coded) to free cable end, cable length: 5 m, coding: 270°
Product type
SAC-4P-MRDC2/ 5,0-936 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。