??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410220 - KDT-ST 2
Bill of material
PHOENIX CONTACT 1410220
Product number of the Manufacturer
1410220
Short Description
Filler plugs
Long Description
Filler plugs, color: black, length: 25 mm, diameter: 2 mm
Manufacturer Type Description
KDT-ST 2
Preview
International product number
4046356806374
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
material
PA
Connection type
not relevant
Clothing size
2 mm
GTIN
4046356806374
Manufacturer product designation
Filler plugs
Manufacturer product description
Filler plugs, color: black, length: 25 mm, diameter: 2 mm
Product type
KDT-ST 2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39174000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD