??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410055 - CES-SRG-BK-2ASI-LL
Bill of material
PHOENIX CONTACT 1410055
Product number of the Manufacturer
1410055
Short Description
Cable sleeve
Long Description
Cable sleeve, small, no. of conductors: 2, type: AS-i cable (Left Left), slotted, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Manufacturer Type Description
CES-SRG-BK-2ASI-LL
Preview
International product number
4046356776202
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Black
Without halogens
No
material
NBR
Design
Cable entry
nominal size (PG)
not available
GTIN
4046356776202
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, small, no. of conductors: 2, type: AS-i cable (Left Left), slotted, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Product type
CES-SRG-BK-2ASI-LL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Download CAD models