??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
agru
Description
141 - Dog Bone
Bill of material
AGRU_82141169037_Dog Bone for leakage control_with connection to single-pipe_HDPE/HDPE_160/90 SDR33/17
LOD Destination
LOD Level
Article number
Article number
Image Code
141
Weight
kg
Dimension long
Dimension short
Description 1
Dog Bone for leakage control
Description 2
with connection to single-pipe
Description 3
-
Material
HDPE/HDPE
Manufacturing process
machined
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
Dimension L
100.000 mm
L1
106.000 mm
L2
15.000 mm
L3
mm
L4
5.500 mm
L5
mm
D1
mm
D2
mm
D3
24.000 mm
D4
10.000 mm
T1
55.500 mm
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели