??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409846 - HC-M-KV-M50(24-35)
Bill of material
PHOENIX CONTACT 1409846
Product number of the Manufacturer
1409846
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 24 mm ... 35 mm, shielding: no, connecting thread: M50 x 1.5, color: silver
Manufacturer Type Description
HC-M-KV-M50(24-35)
Preview
International product number
4046356754354
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
color
silver
net weight
0.27603 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M50
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
35 mm
min. sealing range
24 mm
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
55 mm
wrench width 2
55 mm
GTIN
4046356754354
Manufacturer product designation
Cable gland
Manufacturer product description
Metal screw connection up to 5 bar, thread length: 8 mm, cable diameter: 24 ... 35 mm, WAF 55, screw connection: M50
Product type
HC-M-KV-M50(24-35)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part