??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409804 - HC-B 10-TMS-EEE-PR-DI
Bill of material
PHOENIX CONTACT 1409804
Product number of the Manufacturer
1409804
Short Description
Profile gasket
Long Description
Profile gasket
Manufacturer Type Description
HC-B 10-TMS-EEE-PR-DI
Preview
International product number
4046356750912
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Thickness
7.800 mm
material
NBR, conductive
Condition of surface
not relevant
Publication date of the dimensional standard (year-month)
not relevant
Surface protection
not relevant
nominal pressure series
not relevant
nominal size
not relevant
Material in accordance with norm
not available
Number of holes
1
Profile code
not relevant
Nominal measurements of the form element
not relevant
Short symbols pursuant to standard
not relevant
standard letter to the standard number
not relevant
Surface protection in accordance with norm
not available
GTIN
4046356750912
Manufacturer product designation
Profile gasket
Manufacturer product description
Profile gasket for sleeve housing type B10.....EEE
Product type
HC-B 10-TMS-EEE-PR-DI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169300
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models