??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409724 - SAC-3P-MR/BI-1L-Z SCO 180
Bill of material
PHOENIX CONTACT 1409724
Product number of the Manufacturer
1409724
Short Description
Valve connectors
Long Description
Valve connectors, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, Pin connector pattern of valve plug rotated 180°
Manufacturer Type Description
SAC-3P-MR/BI-1L-Z SCO 180
Preview
International product number
4046356900683
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
41
rated voltage
24 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
CSAus
Pole number
3
max. operating ambient temperature
85 °C
Material of the contact coat
Sn
Degree of soiling
3
PE connection present
No
Insertion cycles, min.
100
material of housing
TPU
Construction form of the plug connector
Plug
Status display present
Yes
Type of wiring
Z diode
GTIN
4046356900683
Manufacturer product designation
Valve connectors
Manufacturer product description
Valve connectors, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, Pin connector pattern of valve plug rotated 180°
Product type
SAC-3P-MR/BI-1L-Z SCO 180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part