??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409337 - SAC-3P-MR/BI SCO
Bill of material
PHOENIX CONTACT 1409337
Product number of the Manufacturer
1409337
Short Description
Valve connectors
Long Description
Valve connectors, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm)
Manufacturer Type Description
SAC-3P-MR/BI SCO
Preview
International product number
4055626070193
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
41
rated voltage
24 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC
Pole number
3
max. operating ambient temperature
85 °C
Material of the contact coat
Sn
Degree of soiling
3
PE connection present
No
Insertion cycles, min.
100
material of housing
TPU
Construction form of the plug connector
Plug
Status display present
No
Type of wiring
unwired
GTIN
4055626070193
Manufacturer product designation
Valve connectors
Manufacturer product description
Valve connectors, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm)
Product type
SAC-3P-MR/BI SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part