??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409209 - CK2,5-M-6 AG
Bill of material
PHOENIX CONTACT 1409209
Product number of the Manufacturer
1409209
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: PRC 35, Crimp contact, max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2
Manufacturer Type Description
CK2,5-M-6 AG
Preview
International product number
4046356864480
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Material of the contact coat
Ag
Degree of soiling
2
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356864480
Manufacturer product designation
Crimp contact
Manufacturer product description
Crimp contact, Range of articles: PRC 35, Crimp contact, max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2
Manufacturer product family
PRC 35
Product type
CK2,5-M-6 AG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models