??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409204 - SAC-4P-Y/2XFS B S21 SCO
Bill of material
PHOENIX CONTACT 1409204
Product number of the Manufacturer
1409204
Short Description
Y distributor
Long Description
Y distributor, 5-position, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, PIN 2+4 bridged and Socket straight M12 SPEEDCON, coding: A, PIN 2+4 bridged, Thread M12 socket not rotatable
Manufacturer Type Description
SAC-4P-Y/2XFS B S21 SCO
Preview
International product number
4046356865036
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
60 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed, EAC
net weight
0.030 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4046356865036
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, 5-position, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, PIN 2+4 bridged and Socket straight M12 SPEEDCON, coding: A, PIN 2+4 bridged, Thread M12 socket not rotatable
Product type
SAC-4P-Y/2XFS B S21 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models