??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409199 - NBC-MRD/ 1,0-93E/MRD SCO
Bill of material
PHOENIX CONTACT 1409199
Product number of the Manufacturer
1409199
Short Description
Network cable
Long Description
Network cable, Ethernet (100 Mbps), 4-position halogen-free, shielded, Plug angled M12 SPEEDCON, coding: D, on Plug angled M12 SPEEDCON, coding: D, cable length: 3 m
Manufacturer Type Description
NBC-MRD/ 1,0-93E/MRD SCO
International product number
4046356863988
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
UL Listed
Pole number
4
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
D-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4046356863988
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), angled M12 SPEEDCON plug to angled M12 SPEEDCON plug, line, length: 1 m
Product type
NBC-MRD/ 1,0-93E/MRD SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作