??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408942 - NBC-R4RC/2,0-93E/R4RC
Bill of material
PHOENIX CONTACT 1408942
Product number of the Manufacturer
1408942
Short Description
Network cable
Long Description
Network cable, degree of protection: IP65/IP67, cable length: 2 m, number of positions: 4, 100 Mbps, CAT5, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4RC/2,0-93E/R4RC
Preview
International product number
4046356856713
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
degree of protection
IP67
Application standards
IEC PAS 61076-3-117
certificate/approval
EAC, EAC-RoHS
Category
5
screened
Yes
cable type
SF/UTP
Length
2 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
IEC-PAS 61076-3-117 variant 14
case connector connection 2
IEC-PAS 61076-3-117 variant 14
color anti-kink sleeve
silver
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356856713
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 push/pull metal housing to RJ45 plug/IP67 push/pull metal housing, line, length: 2 m
Product type
NBC-R4RC/2,0-93E/R4RC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。