??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408419 - SAC-4P-M12MSB/5,0-PUR/M12FS TR
Bill of material
PHOENIX CONTACT 1408419
Product number of the Manufacturer
1408419
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021
Manufacturer Type Description
SAC-4P-M12MSB/5,0-PUR/M12FS TR
International product number
4046356808385
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP65
Without halogens
Yes
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356808385
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021
Product type
SAC-4P-M12MSB/5,0-PUR/M12FS TR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。