??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1408347-1
Bill of material
1408347-1
Part Number
1408347-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1408347-1
TE Internal Description
QMA RT ANGLE CABLE PLUG, .141
Connector Product Type
Connector Assembly
RF Interface
QMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 402 Semi-Rigid
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Brass
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
18.7 mm [ .736 in ]
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Operating Temperature Range
-40 - 80 C [ -40 - 176 F ]
Operating Frequency
6 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models