??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1408337-1
Bill of material
1408337-1
Part Number
1408337-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1408337-1
TE Internal Description
QMA RIGHT ANGLE PWB JACK
Connector Product Type
Connector Assembly
RF Interface
QMA
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Brass
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4.1 mm [ .161 in ]
RF Connector Coupling Mechanism
Latching Quick Lock
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
13.6 mm [ .535 in ]
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Height Above PC Board
9.5 mm [ .374 in ]
Operating Temperature Range
-40 - 80 C [ -40 - 176 F ]
Operating Frequency
6 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models