??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407579 - SAC-ASI-J-Y-B-FFKDS
Bill of material
PHOENIX CONTACT 1407579
Product number of the Manufacturer
1407579
Short Description
Distributor
Long Description
Distributor, 4-position, Load center AS-i Screw locking, on Spring-cage terminal block straight
Manufacturer Type Description
SAC-ASI-J-Y-B-FFKDS
Preview
International product number
4046356779999
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
rated current
4 A
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
75 °C
certificate/approval
EAC
net weight
0.038 kg
Degree of protection (IP), mounted
IP20
max. operating ambient temperature
75 °C
Material of the contact coat
Ni/Au
Degree of soiling
1
material of housing
PBT
screened
No
Material used for the thread ring
Stainless steel
Sensor/actuator adapter design
Simple
GTIN
4046356779999
Manufacturer product designation
Distributor
Manufacturer product description
AS-Interface distributor, for a branch from two flat-ribbon conductors to two double spring-cage terminal blocks
Product type
SAC-ASI-J-Y-B-FFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
VN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型