??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407295 - SACB-SH-8 PARA VA MOUNT P-PROT
Bill of material
PHOENIX CONTACT 1407295
Product number of the Manufacturer
1407295
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, connection method: M12 socket Stainless steel, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: parallel, status display: No, Universal, shielding: yes
Manufacturer Type Description
SACB-SH-8 PARA VA MOUNT P-PROT
Preview
International product number
4046356772273
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
width
60 mm
height
35 mm
net weight
0.537 kg
Material of the contact coat
gold-plated
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
48 V
max. current carrying capacity per I/O signal
4 A
max. summation current
4 A
Number of channels per slots
2
Number of sensor/actuator slots
8
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
48 V
GTIN
4046356772273
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, connection method: M12 socket Stainless steel, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: parallel, status display: No, Universal, shielding: yes
Product type
SACB-SH-8 PARA VA MOUNT P-PROT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част