??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
1407 - DIN8090~ CARB. REAMER
Bill of material
1407 12.000
Item ID
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HM-BEST,
Standard Number
DIN8090~
Cutting Diameter
mm
Manufacturing ISO Tolerance Class
H7
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Cuttingedge Length, max.
mm
Function Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Cutting Direction
R
Standard of Characteristics
DIN4000-126
Number of Cutting Edges
6
Helix Direction
L
Cutting Tool Material
HW
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Weight
kg
Tool Style Code
1
Connection Code, Machine Side
Previews
3D
Dimension
2D
Download CAD models