??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406120 - NBC- 2,0-94B/M12FS US
Bill of material
PHOENIX CONTACT 1406120
Product number of the Manufacturer
1406120
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, free cable end, on Socket straight M12 / IP67, coding: A, cable length: 2 m
Manufacturer Type Description
NBC- 2,0-94B/M12FS US
Preview
International product number
4046356799294
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
diameter
6.400 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC-RoHS, UL Recognized
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
2 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Ethernet
Thickness of insulation
1.050 mm
GTIN
4046356799294
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, free cable end, on Socket straight M12 / IP67, coding: A, cable length: 2 m
Product type
NBC- 2,0-94B/M12FS US
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444210
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models